Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
Male thread_RL-PM Type - Plug
Bill of material
RL-30PM STEEL NBR
CNSORDERNO
Order number
RL-30PM STEEL NBR
ASSYNO
Assy No.
CB16208
S
Application
Rc 3/8
MT
Material
STEEL
M
Mass
73 g
L
(50.8) mm
D
(32.8) mm
T
R 3/8
SM
Seal material
NBR
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031